Publish your products
K-7507 Purist® single-hole kitchen sink faucet with 8" spout
Kohler

K-7507 Purist® single-hole kitchen sink faucet with 8" spout

Designed to accommodate extra-thick counters, this Purist kitchen faucet combines a strong architectural form and simple-to-use features. The high-arch swing spout maneuvers easily around large cookware, while the side lever handle controls temperature and flow.

FEATURES

  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • High-arch gooseneck swing spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
  • Single lever handle is simple to use and makes adjusting water temperature easy.
  • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
  • Coordinates with other products in the Purist collection.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • For single-hole installation.
  • Flexible supply lines simplify installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-7507
  • Product familyFittings
  • Product groupPurist®
  • TypeObject (single object)
  • Date of publishing2011-08-09
  • Edition number1
  • Height (inches)11.37
  • Width (inches)2
  • Depth (inches)8
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit