Publish your products
K-76474 HydroRail®-R Awaken® Shift® Ellipse Arch shower column kit with rainhead and 2.0 gpm handshower
Kohler

K-76474 HydroRail®-R Awaken® Shift® Ellipse Arch shower column kit with rainhead and 2.0 gpm handshower

Elevate your shower experience with this easy-to-install shower column kit, which includes an Awaken rainhead, Shift Ellipse handshower, HydroRail-R arch, and metal hose. Featuring sophisticated contemporary design, this combination of rainhead and handshower brings you options for luxurious water delivery at an efficient 2.0 gpm flow rate.

FEATURES

  • HydroRail-R arch shower column designed for new installations or retrofit applications to replace an existing shower arm.
  • Diverter positioned at the base of the column makes for easy toggling between the handshower and rainhead.
  • Slidebar bracket allows you to adjust the height and angle of the handshower.
  • 2.0 gpm (gallons per minute) flow rate.
  • Shift Ellipse is a multifunction handshower that offers a full-coverage and targeted massage spray option.
  • Handshower contains a flow-regulating check valve for backflow prevention.
  • 8" Awaken Rainhead with a full coverage spray and an adjustable ball joint for precise spray adjustment.
  • Note: This product cannot be shipped to California and Colorado.

Material

  • HydroRail-R and hose made of premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • In-shower only wall-mount installation.
  • Installs in less than 60 minutes without changes to in-wall plumbing (subject to condition of existing installation).
  • Includes an adapter that fits most installations.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-76474
  • Product familyShowers
  • Product groupHydroRail®
  • TypeObject (single object)
  • Date of publishing1983-07-07
  • Edition number1
  • Height (inches)18
  • Width (inches)3
  • Depth (inches)17.94
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit