Publish your products
K-76475 HydroRail®-R Moxie® Flipside® Arch shower column kit with rainhead and 2.0 gpm handshower
Kohler

K-76475 HydroRail®-R Moxie® Flipside® Arch shower column kit with rainhead and 2.0 gpm handshower

Take your showering experience to new heights of sensory pleasure with this easy-to-install kit, which includes a Moxie rainhead, Flipside handshower, HydroRail-R arch, and metal hose. The Moxie rainhead holds a portable wireless speaker that pairs wirelessly with devices enabled with BLUETOOTH® technology to deliver high-quality audio to your shower. The Flipside handshower's multifunction sprayhead pivots on its axis to switch between four distinct spray types.

FEATURES

  • Includes K-99105-E Moxie rainhead, K-45425 Flipside handshower, K-45211 HydroRail-R arch shower column, and K-9514 MasterShower® 60-inch metal hose.
  • Rainhead with wireless speaker streams your personalized music playlists, news, and other audio in the shower.
  • Optimized 8-inch sprayface with 80 nozzles creates a dense uniform spray pattern for consistent coverage and feeling of warmth.
  • Syncs with devices enabled with BLUETOOTH® wireless technology including smart phones, MP3 players, tablets and laptops located up to 33 feet away.*
  • With innovative Flipstream technology, the Flipside handshower dedicates a single sprayhead surface to each of four unique sprays.
  • 2.0 gpm (gallons per minute) flow rate.
  • Patent-pending technology allows for an easy shower installation.
  • Slidebar bracket allows you to adjust height and angle of handshower.
  • Diverter at the base of the column makes for easy toggling between handshower and showerhead.
  • The BLUETOOTH® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by Kohler Co. is under license. Other trademarks and trade names are those of their respective owners.
  • Note: This product cannot be shipped to CA and CO.

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • In shower only wall mount installation.
  • Installs in less than 60 minutes without changes to in-wall plumbing (subject to condition of existing installation).
  • May require additional service parts based on installation type (see installation guide for details).
  • Includes an adapter that will fit with most installations but may require K-1194630, K-1187917, or K-1194302.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 17-15/16", Height 6"Width 6"

Technical specification
  • Unique ref.kohler-K-76475
  • Product familyShower Packages
  • Product groupHydroRail-R™
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit