Publish your products
K-76520-3M Artifacts® Deck-mount bridge bar sink faucet with prong handles and sidespray
Kohler

K-76520-3M Artifacts® Deck-mount bridge bar sink faucet with prong handles and sidespray

The Artifacts faucet collection brings you classic designs reimagined in fresh new ways for various task areas of the kitchen. Featuring a compact profile ideal for a secondary sink, this Artifacts bridge faucet celebrates vintage style with its six-prong handles and Victorian-inspired swivel spout. A convenient sidespray lets you switch from gentle BerrySoft® spray to powerful Sweep® spray at the touch of a button, so you're set for food prep as well as quick cleanup.

FEATURES

  • Matching two-function sidespray featuring Sweep® Spray and BerrySoft® provides convenience for cleaning and food prep.
  • Sweep® spray creates a wide, forceful blade of water for superior cleaning.
  • BerrySoft® is a light spray that gently washes fruits and vegetables.
  • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the sprayhead easier and more comfortable to use.
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
  • Swing spout offers increased clearance for filling pots and cleaning.
  • Two six-prong handles offer separate control of hot and cold water.
  • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

Material

  • Premium metal construction.
  • KOHLER finishes resist corrosion and tarnishing.
  • Sidespray is color-matched to the faucet finish.

Installation

  • Three-hole or four-hole installation.

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 9-3/4", Height 12-9/16"Width 11"

Technical specification
  • Unique ref.kohler-K-76520-3M
  • Product familyKitchen Sink Faucets
  • Product groupArtifacts®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Material mainPolished Chrome
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit