Publish your products
K-77515 Tournant® Single-handle semi-professional kitchen sink faucet
K-77515 Tournant® Single-handle semi-professional kitchen sink faucet
K-77515 Tournant® Single-handle semi-professional kitchen sink faucet
    Kohler

    K-77515 Tournant® Single-handle semi-professional kitchen sink faucet

    4.4 out of 5 stars4.4(5 reviews)

    Designed with ambitious home chefs in mind, the Tournant faucet delivers elegant styling and professional performance to your kitchen. A unique three-function sprayhead lets you speed through a range of tasks: BerrySoft® spray for food prep; an aerated stream for filling pots and pitchers; and Sweep® spray for cleaning. The high-arching coil spring removes for easy cleaning.

    FEATURES

    • Semi-Professional style faucet with an easy to clean coated hose and removable coil.
    • Unique three-function sprayhead allows you to tackle tasks such as cleaning, rinsing and filling with Sweep® Spray, BerrySoft® spray, and aerated stream.
    • Sweep® spray creates a wide, forceful blade of water for superior cleaning.
    • BerrySoft® is a light spray that gently washes fruits and vegetables.
    • DockNetik®, a magnetic docking system that securely locks the sprayhead into place.
    • Ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup.
    • High-arch gooseneck swing spout and 360-degree spout rotation offer superior clearance for filling pots and cleaning.
    • Single lever handle is simple to use and makes adjusting water temperature easy.
    • Temperature memory allows faucet to be turned on and off at the temperature set during prior usage.
    • 1.5 gal/min (5.7 l/min) maximum flow rate [max at 60 psi (4.14 bar)]

    Material

    • Premium metal construction.
    • KOHLER finishes resist corrosion and tarnishing.

    Installation

    • For single-hole installation. (3-hole escutcheon available, sold separately model number K-99272.)
    • Flexible supply lines simplify installation.

    Get in contact with Kohler

    Specification
    • Product Dimensions

      Length 10", Height 24-9/16"Width 2-9/16"

    Technical specification
    • Unique ref.kohler-K-77515
    • Product familyKitchen Sink Faucets
    • Product groupTournant®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainPolished Chrome
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Taps & Mixers
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit