Publish your products
Pro-Function™ 33" top-/undermount single-bowl workstation kitchen sink kit
Kohler

Pro-Function™ 33" top-/undermount single-bowl workstation kitchen sink kit

5.0 out of 5 stars5.0(6 reviews)

Work more efficiently with a kitchen workstation that caters to your individual needs. This Pro-Function dual-mount sink, made of premium 18-gauge stainless steel to resist rust and wear, offers the choice of top-mount or undermount installation in a 36" cabinet. The multipurpose grated rack is a versatile surface for drying dishes, scrubbing and rinsing items, or defrosting foods in the sink. The custom-designed knife holder provides a convenient spot to dry and place your knives during your food prep. A two-function professional-style faucet pairs perfectly with your sink and includes Sweep® spray with specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean.

Features

  • 36" (914 mm) minimum base cabinet width
  • Single bowl
  • 9" (229 mm) depth provides generous workspace
  • Rounded corners are easy to clean
  • Dishwasher-safe silicone sink mat helps protect the sink as well as fragile dishes
  • Professional-style faucet with an easy-to-clean coated hose and removable coil
  • Two-function pull-down sprayhead allows you to switch from aerated stream to Sweep® spray
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
  • Box includes: Sink, assembled Matte Black semiprofessional faucet, supply lines, drying rack, knife holder, silicone sink mat, drain and strainer, installation hardware

Material

  • Premium 18-gauge stainless steel
  • Premium metal construction for durability and reliability

Installation

  • Top-mount or undermount
  • Single hole

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-78961-1PC
  • Product familyKitchen Sink
  • Product groupPro-Function™
  • TypeObject (single object)
  • Date of publishing2024-02-12
  • Edition number1
  • Height (inches)11.54
  • Width (inches)22
  • Depth (inches)33
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • ETIM CodeEC011315
  • ETIM NameKitchen sink
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit