Publish your products
K-8223 Cairn® 15-1/2" x 15-1/2" x 10-1/8" Neoroc® undermount bar sink
K-8223 Cairn® 15-1/2" x 15-1/2" x 10-1/8" Neoroc® undermount bar sink
    Kohler

    K-8223 Cairn® 15-1/2" x 15-1/2" x 10-1/8" Neoroc® undermount bar sink

    With soft French curves, the Cairn sink offers transitional style to suit contemporary and traditional kitchens alike. The Cairn bar sink is made of KOHLER Neoroc®, a matte-finish composite material designed for extreme durability and unmatched beauty. Richly colored to complement any countertop, Neoroc resists scratches, stains, and fading and is highly heat- and impact-resistant. This bar sink includes a bottom sink rack to keep the surface looking new.

    • FEATURES
    • 18-inch minimum base cabinet.
    • Single bowl.
    • 9-1/2-inch depth.
    • No faucet holes.
    • Includes K-5658 bottom sink rack.
    • Includes cutout templates and installation clips.
    • Material
    • KOHLER Neoroc® composite is durable and built to withstand day-to-day cleaning tasks.
    • Matte finish offers rich, dimensional color.
    • Solid color throughout the sink.
    • Heat resistant up to 750 degrees F.
    • Scratch, stain, chip, and thermal-shock resistant.
    • Installation
    • Under-mount
    • Easy to install in a one-person, single-day project.

    Get in contact with Kohler

    Specification
    • Product dimensions:

      L 15-1/2", H 10-1/8"W 15-1/2"

    Technical specification
    • Unique ref.kohler-K-8223
    • Product familyKitchen Sinks
    • Product groupCairn®
    • TypeObject (single object)
    • Date of publishing2019-05-06
    • Edition number1
    Related
    • Material mainComposite
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 40 00
    • CSI MasterFormat 2014 TitlePlumbing Fixtures
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit