Publish your products
K-934 Stillness® shower arm and flange
Kohler

K-934 Stillness® shower arm and flange

Streamlined elements and understated sophistication are the essence of Stillness faucets. This wall-mount showerarm features simplified form and detail.

FEATURES

  • 1/2" - 14 NPT connection.
  • Fluid design lines for ease of cleaning.
  • For use with KOHLER showerheads (sold separately).

Material

  • Metal construction.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-934
  • Product familyShowers
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)2.75
  • Width (inches)2.75
  • Depth (inches)7.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 16
  • CSI MasterFormat 2014 TitleBath Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit