Publish your products
K-99573-TLC Verdera® lighted mirror, 40" W x 33" H
K-99573-TLC Verdera® lighted mirror, 40" W x 33" H
K-99573-TLC Verdera® lighted mirror, 40" W x 33" H
K-99573-TLC Verdera® lighted mirror, 40" W x 33" H
    Kohler

    K-99573-TLC Verdera® lighted mirror, 40" W x 33" H

    See yourself in a better light. KOHLER® Verdera® lighted wall mirrors deliver optimally bright, even and shadowless bathroom lighting that is exceptionally close to natural light. Pivoting side panels let you direct light exactly where you need it, making daily grooming tasks easier than ever.

    FEATURES

    • Internal LED light guides provide optimally bright bathroom vanity lighting for grooming tasks.
    • Brightness at 2200 lumens ensures consistent lighting with no hot spots or dark spots. Produces 65 lumens per watt.
    • Approx. 3000 Kelvin light appearance delivers a neutral light ideal for overall bathroom aesthetics as well as tasks.
    • Minimum 90 CRI (color rendering index) lets you see yourself in the truest light for makeup application, grooming and skin care.
    • Integrated LED bulbs have an estimated life expectancy of 59,000 hours.
    • Compatible with wall-mount LED dimmers (not included), which allows you to control lighting from multiple locations in the room.
    • Pivoting side panels allow you to direct light for specific tasks.

    Material

    • Anodized aluminum construction with a durable rust-free and chip-free finish.

    Installation

    • Includes mounting hardware for surface installation.
    • Hang-and-secure mounting system for easier surface installation.
    • Recommend professional electrician installation.

    Notice to California Customers

    • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-99573-TLC
    • Product familyFurniture
    • Product groupVerdera®
    • TypeObject (single object)
    • Date of publishing2020-10-21
    • Edition number1
    • Height (inches)33
    • Width (inches)40
    • Depth (inches)2
    Related
    • Material mainAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFurniture - Mirrors
    • Uniclass 2015 CodePr_25_71_53
    • Uniclass 2015 DescriptionMirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitleMirrors
    • OmniClass Number23-21 37 13 15
    • OmniClass TitleMirrors

    Region availability

    North America
    Canada
    Mexico
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit