Publish your products
K-99688 Jute® Bar pull
Kohler

K-99688 Jute® Bar pull

With its straight bar style, this drawer or door pull complements the sleek, mid-century modern look of Jute vanities. Part of the KOHLER® Tailored vanity collection, this exclusive hardware design is the perfect finishing detail to your Jute bathroom vanity.

FEATURES

  • Premium metal construction for durability.
  • Available in Chrome, Brushed, and Black finishes.
  • Designed to complement the modern style of Jute vanities.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-99688
  • Product familyAccessories
  • Product groupJute®
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)0.25
  • Width (inches)4
  • Depth (inches)0.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Other Furniture
  • Uniclass 2015 CodePr_30_36_33
  • Uniclass 2015 DescriptionGeneral hardware
  • CSI MasterFormat 2014 Code06 41 93
  • CSI MasterFormat 2014 TitleCabinet and Drawer Hardware
  • OmniClass Number23-21 19 17 13
  • OmniClass TitleCasework Component Hardware

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit