Publish your products
K-R21546-4D Aderlee® Centerset bathroom sink faucet
Kohler

K-R21546-4D Aderlee® Centerset bathroom sink faucet

With relaxed, decorative details, the Aderlee faucet brings an element of delight to any bathroom decor. This Aderlee centerset faucet strikes a vintage note with its graceful high-arch spout and gently flared lever handles.

Features

  • Two lever handles offer separate control of hot and cold water.
  • KOHLER® ceramic disc valves exceed industry longevity standards, ensuring durable performance for life.
  • 1.2 gpm (gallons per minute) maximum flow rate.

Material

  • Premium material construction for durability and reliability.
  • Premium Kohler finishes with ScratchShield® technology withstands even the toughest daily use.

Installation

  • For installation with 4-inch centers.
  • Simplified faucet assembly; mounting hardware requires no special tools.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R21546-4D
  • Product familyFaucets
  • Product groupAderlee™
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)8.87
  • Width (inches)6.31
  • Depth (inches)5.18
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit