Publish your products
Daisyfield® Multifunction 1.75 gpm showerhead
Daisyfield® Multifunction 1.75 gpm showerhead
    Kohler

    Daisyfield® Multifunction 1.75 gpm showerhead

    Your personalized showering experience is just a touch away with the five-spray Daisyfield showerhead. Switch between three unique spray settings, two combination sprays, plus a pause feature with an easy push of a lever. Whether you want a soft, relaxing rinse, a powerful water massage, or full-coverage spray, the Daisyfield delivers your preferred experience. The convenient Pause setting conserves water during lathering.

    Features

    • Advanced spray engine provides five spray experiences: full coverage, intense rinse, and powerful massage, two combination sprays, plus pause feature
    • Full coverage spray produces an encompassing spray ideal for everyday use
    • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
    • Intense rinse delivers a forceful spray ideal for thoroughly rinsing soap from hair
    • Combination spray of powerful massage and full coverage delivers a warm, targeted stream combined with a full spray
    • Combination spray of intense rinse and full coverage delivers a forceful, encompassing spray ideal for everyday use
    • Pause feature temporarily pauses water flow to conserve water while you lather, shave, or shampoo
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
    • Simple thumb tab smoothly transitions between sprays
    • 1.75 gpm (6.6 lpm) maximum flow rate at 45 psi (3.1 bar)
    • Box includes: Showerhead

    Material

    • Premium material construction for durability and reliability
    • KOHLER finishes resist corrosion and tarnishing

    Water Conservation & Rebates

    • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

    Installation

    • 1/2" - 14 NPT connection
    • No-tool installation -- installs in minutes
    • Shower arm and flange sold separately

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R24547
    • Product familyShowerhead
    • Product groupDaisyfield®
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)3.46
    • Width (inches)4.92
    • Depth (inches)4.92
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers
    • ETIM CodeEG017640
    • ETIM NameSanitary showers
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 42 23
    • CSI MasterFormat 2014 TitleCommercial Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit