Publish your products
Pepin™ 33" undermount single-bowl farmhouse kitchen sink
Kohler

Pepin™ 33" undermount single-bowl farmhouse kitchen sink

The Pepin farmhouse kitchen sink features a sleek apron that brings a modern, clean-line aesthetic that will complement any kitchen space from farmhouse-traditional to contemporary. A large, single bowl accommodates large pots and pans, while the sloped bottom helps with draining and cleanup. Crafted from enameled cast iron, this sink resists chipping, cracking, and burning for years of beauty and reliable performance. A standard apron front makes it easy to install in 36" apron-front cabinetry.

Features

  • Fits minimum 36" (914 mm) apron sink base cabinet
  • Single bowl
  • 8-1/2" (217 mm) depth
  • Integral apron
  • No faucet holes; requires wall- or counter-mount faucet
  • Sink drain with strainer sold separately

Material

  • KOHLER® enameled cast iron
  • Acid-resistant enamel finish

Installation

  • Undermount
  • Includes cutout template

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R26103
  • Product familyKitchen Sink
  • Product groupPepin™
  • TypeObject (single object)
  • Date of publishing2024-01-11
  • Edition number1
  • Height (inches)11.67
  • Width (inches)18.28
  • Depth (inches)33.68
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Sinks
  • ETIM CodeEC011315
  • ETIM NameKitchen sink
  • Uniclass 2015 CodePr_40_20_96_81
  • Uniclass 2015 DescriptionSinks
  • CSI MasterFormat 2014 Code22 41 16
  • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit