Publish your products
Desette® Centerset bathroom sink faucet, 1.2 gpm
Kohler

Desette® Centerset bathroom sink faucet, 1.2 gpm

With its soft-angled curves and pronounced handle design, the Desette centerset bathroom sink faucet will bring a modern flair to your bathroom sink. The faucet has two lever handles for separate control of hot and cold water. The straightforward installation and premium materials will allow you to easily install a beautiful and durable faucet.

Features

  • Two lever handles offer separate control of hot and cold water
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.2 gpm (4.5 lpm) maximum flow rate
  • Box includes: Assembled faucet, clicker drain

Material

  • Premium material construction for durability and reliability
  • Spot Repel™ finish resists fingerprints, smudges, and water spots (Brushed Nickel and Matte Black finishes only)

Water Conservation & Rebates

  • This product can help a building earn Water Efficiency points in LEED® Green Building Rating System

Installation

  • For 4" (102 mm) centers
  • Centerset
  • Simplified faucet installation; mounting hardware requires no special tools

Notice to California Customers

  • WARNING: Cancer and Reproductive Harm – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R27212-4D
  • Product familyFaucets
  • Product groupDesette®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)7.47
  • Width (inches)6.13
  • Depth (inches)5.09
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • ETIM CodeEG015610
  • ETIM NameValves/taps/controls
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit