Publish your products
Windet® 3-in-1 combo shower kit with shower rail, 1.75 gpm
Kohler

Windet® 3-in-1 combo shower kit with shower rail, 1.75 gpm

Is it time for a fresh take on your showering experience? Unlike any other rail system on the market, the Windet 3-in-1 combo shower kit installs easily on your existing shower arm for an effortless DIY upgrade, and has an elevated transitional design that will go with your existing bathroom style. Its magnetic docking rail allows you to dock your handshower at any height so it’s user- friendly for children and seniors, and with the simple push of a button on the bottom of the rail, you can divert water from the handshower to the showerhead. The showerhead can even be tilted to become a rainhead for a spa-like rainshower experience. The Windet handshower offers three spray variations to suit your every mood, plus Windet also features a water-saving pause function to temporarily halt water flow.

Features

  • Showerhead can also be used as a rainhead for a customized showering experience
  • Magnetic rail allows handshower to easily dock at any height
  • Can be used as a showerhead/rainhead or a handshower with a simple push of a button
  • Advanced spray engine provides three spray experiences: full coverage, silk, powerful massage, plus pause feature
  • Full coverage spray produces an encompassing spray ideal for everyday use
  • Silk spray releases a dense, luxurious spray ideal for rinsing
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower
  • Pause feature temporarily pauses water flow to conserve water while you lather, shave, or shampoo
  • Simple thumb tab smoothly transitions between sprays
  • Diverter positioned at the base of the column makes for easy toggling between the handshower and rainhead
  • 1.75 gpm (6.6 lpm) rainhead and handshower flow rates
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • Box Includes: Showerhead, handshower, shower rail, 60" (1524 mm) hose, mounting hardware

Material

  • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use
  • KOHLER finishes resist corrosion and tarnishing

Installation

  • G 1/2" - 14 connection
  • Required for installation: Adjustable wrench, Phillips screwdriver, sealant tape

Notice to California Customers

  • WARNING: Cancer – www.P65Warnings.ca.gov

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R27971-G
  • Product familyShowers
  • Product groupWindet®
  • TypeObject (single object)
  • Date of publishing2023-07-04
  • Edition number1
  • Height (inches)27.07
  • Width (inches)8.19
  • Depth (inches)11.55
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit