Publish your products
Decree® 33" top-/undermount single-bowl kitchen sink
Decree® 33" top-/undermount single-bowl kitchen sink
    Kohler

    Decree® 33" top-/undermount single-bowl kitchen sink

    The distinctive, modern design of the Decree top-mount/undermount sink lends a contemporary vibe to your kitchen. The spacious stainless steel single-bowl sink is ideal for soaking and washing large pans and features tightly-angled corners to maximize bowl space. SilentShield® sound-absorption system significantly reduces disposal and dishwashing noise.

    Features

    • 36" (914 mm) minimum base cabinet width
    • Single bowl
    • Two faucet holes
    • 9" (229 mm) depth provides generous workspace
    • Tightly angled fabricated corners maximize bowl space
    • SilentShield® sound-absorption technology offers quieter performance
    • Rear drain placement increases vanity cabinet storage space underneath sink
    • Box includes: Sink, sink rack, strainer, installation hardware

    Material

    • Premium 18-gauge stainless steel
    • KOHLER stainless steel sinks resist corrosion and tarnishing

    Installation

    • Top-mount or undermount

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R28204
    • Product familyKitchen Sink
    • Product groupDecree®
    • TypeObject (single object)
    • Date of publishing2023-07-04
    • Edition number1
    • Height (inches)11.65
    • Width (inches)33
    • Depth (inches)22
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEC011315
    • ETIM NameKitchen sink
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 41 16
    • CSI MasterFormat 2014 TitleResidential Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit