Publish your products
Sundae® Pull-down kitchen sink faucet with soap/lotion dispenser
Kohler

Sundae® Pull-down kitchen sink faucet with soap/lotion dispenser

Sundae pull-down kitchen sink faucet has a casually chic style that combines refined facets, thoughtful intersections, and calm, elongated curves for a refined, classical look. It's designed for easy installation and features premium materials for a lifetime of reliable performance. The pull-down sprayhead switches between stream and Sweep® spray, and the faucet includes a soap/lotion dispenser.

Features

  • Two-function pull-down sprayhead allows you to switch from aerated stream to Sweep® spray
  • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
  • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
  • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
  • High-arch spout offers vertical clearance for tall cookware and pitchers
  • Single lever handle makes adjusting water temperature easy.
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
  • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
  • Box includes: Assembled faucet, supply lines, escutcheon plate, soap/lotion dispenser
  • DockNetik® secure docking system locks sprayhead into place when not in use

Material

  • Premium metal construction for durability and reliability

Installation

  • Installs with 1-, 2-, 3-, or 4-hole sinks
  • Flexible supply lines and quick-connect fittings simplify installation
  • Longer shank works with countertops up to 2½" inches thick and is easy to install.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R29475-SD
  • Product familyFaucets
  • Product groupSundae®
  • TypeObject (single object)
  • Date of publishing2023-01-19
  • Edition number1
  • Height (inches)17.49
  • Width (inches)10
  • Depth (inches)8.42
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit