Publish your products
Decree® All-In-One 33" top-/undermount single-bowl kitchen sink
Decree® All-In-One 33" top-/undermount single-bowl kitchen sink
Decree® All-In-One 33" top-/undermount single-bowl kitchen sink
    Kohler

    Decree® All-In-One 33" top-/undermount single-bowl kitchen sink

    The distinctive, modern design of the KOHLER® Decree top-mount/undermount sink lends a contemporary vibe to your kitchen. The spacious stainless steel single-bowl sink is ideal for soaking and washing large pans and features tightly angled corners to maximize bowl space. SilentShield® sound-absorption system significantly reduces disposal and dishwashing noise. The attractive pull-down faucet features three spray functions and touch control.

    • 36" (914 mm) minimum base cabinet width
    • Single bowl
    • 9" (229 mm) depth provides generous workspace
    • Rear drain placement increases cabinet storage space underneath sink
    • Bowl slopes toward drain to minimize water pooling
    • Single faucet hole
    • Three-function pull-down sprayhead with touch control allows you to switch between aerated stream, Sweep® spray, and SoftRinse™ spray
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Box includes: Sink, assembled Vibrant Stainless faucet, sink rack, drain with strainer, cutout template, installation hardware

    Material

    • Premium 18-gauge stainless steel

    Installation

    • Top-mount or undermount
    • Flexible supply lines and quick-connect fittings simplify installation

    Get in contact with Kohler

    Technical specification
    • Unique ref.Kohler-K-R39830-1PC
    • Product familyKitchen Sink
    • Product groupDecree®
    • TypeObject (single object)
    • Date of publishing2026-01-01
    • Edition number1
    • Height (inches)9.31
    • Width (inches)22
    • Depth (inches)33
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryKitchen - Sinks
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • CSI MasterFormat 2014 Code22 42 16
    • CSI MasterFormat 2014 TitleCommercial Lavatories and Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks

    Region availability

    North America
    Canada
    Mexico
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit