This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Alma™ pull-down kitchen faucet with soap/lotion dispenser

Unique ref.: Kohler-K-R45350-SD
Brand: Kohler
Product family: Faucets
Product group: Alma™
Width (inches): 10.5
Height (inches): 16.38
Depth (inches): 9
Date of publishing: 2019-05-06
Edition number: 1
Type: Object (single object)
Download (1)


Material main: Metal
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Sanitary - Taps & Mixers
UNSPSC name: Plumbing fixtures
UNSPSC code: 3018
Uniclass 1.4 Code: L72511
Uniclass 1.4 Description: Taps
Uniclass 2.0 Code: PR-35-79-79
Uniclass 2.0 Description: Sink Water Supply Fittings
Uniclass 2015 Code: Pr_40_20_87
Uniclass 2015 Description: Taps and water supply outlet fittings
NBS Reference Code: 35-79-79
NBS Reference Description: Sink Water Supply Fittings
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
North America
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1594581&tabidx=education&company=Kohler+Co.&subtabidx=osp

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Height 16.38 in
Length 9 in
Material Metal
Width 10.5 in

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 9 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Metal

BIMobject®