Publish your products
K-R45781-4D1 Linwood® Widespread bathroom sink faucet
Kohler

K-R45781-4D1 Linwood® Widespread bathroom sink faucet

With an eye toward simplicity and a clean, flowing design, Linwood faucets bring an unassuming elegance into the traditional bathroom. This Linwood widespread bathroom sink faucet comes equipped with easy-to-install and leak-free UltraGlide™ valves.

MATERIAL

  • Two-handle widespread faucet for 8" - 16" centers.
  • Two-lever handles offer separate control of hot and cold water.
  • UltraGlide™ engineered ceramic disc valves resist deterioration and mineral buildup, resulting in long-lasting, reliable performance.
  • Premium metal construction.
  • Premium KOHLER finishes with ScratchShield® technology withstands even the toughest daily use.


Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R45781-4D1
  • Product familyFaucets
  • Product groupLinwood®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)6
  • Width (inches)8
  • Depth (inches)4.63
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit