Publish your products
K-R75563-G Radiate® 1.75 gpm multifunction showerhead
Kohler

K-R75563-G Radiate® 1.75 gpm multifunction showerhead

The Radiate showerhead delivers five luxurious experiences that will immediately upgrade your shower. Select from five different sprays with a simple rotation of the thumb tab - full coverage, intense rinse, powerful massage, or two combination sprays that allow you to enjoy multiple settings at once. Radiate's sleek design brings a stylish accent to the contemporary and classic bathroom. This self-sealing showerhead offers fast, easy installation, with no tools or tape required.


FEATURES

  • Advanced spray engine provides five alternate experiences: wide coverage, intense drenching, targeted spray and two combination sprays
  • Simple thumb tab allows for a smooth transition between sprays
  • MasterClean™ sprayface is easy to clean
  • 1.75 gpm (gallons per minute) showerhead flow rate
  • 1/2-inch NPT connection
  • "Deck or Bath-Mount installation"
  • Wall-mount
  • WaterSense®-labeled 1.75-gpm showerheads use up to 30 percent less water than standard 2.5-gpm showerheads, while still meeting strict performance guidelines
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System
  • Advanced spray engine provides five alternate experiences: full coverage, intense rinse, powerful massage, and two combination sprays.
  • Full coverage spray features angled nozzles to produce all-encompassing coverage for everyday use.
  • Intense rinse spray delivers a forceful spray ideal for thoroughly rinsing soap from hair.
  • Powerful massage spray is a focused stream that targets sore muscles, or use as a utility spray to rinse kids, pets, and your shower.
  • Simple thumb tab allows for a smooth transition between sprays.
  • MasterClean™ sprayface is easy to clean to prevent mineral buildup.
  • 1/2-inch NPSM connection.
  • 1.75 gpm (gallons per minute) showerhead flow rate.
  • KOHLER finishes resist corrosion and tarnishing.
  • Shower arm and flange not included.
  • WaterSense®-labeled 1.75-gpm showerheads use up to 30 percent less water than standard 2.5-gpm showerhead while still meeting strict performance guidelines.
  • No-tool installation; requires only hand-tightening

Material

  • KOHLER finishes resist corrosion and tarnishing

Installation

  • Wall-mount

Water Conservation & Rebates

  • WaterSense®-labeled 1.75-gpm showerheads use up to 30 percent less water than standard 2.5-gpm showerheads, while still meeting strict performance guidelines
  • This product can help a building earn Water Efficiency points in the LEED® Green Building Rating System

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-R75563-G
  • Product familyShowers
  • Product groupRadiate®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)4.69
  • Width (inches)4.69
  • Depth (inches)3.75
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit