Publish your products
K-T16233-4 Margaux® Rite-Temp(R) pressure-balancing bath and shower faucet trim with push-button diverter and lever handle, valve not included
Kohler

K-T16233-4 Margaux® Rite-Temp(R) pressure-balancing bath and shower faucet trim with push-button diverter and lever handle, valve not included

Blending traditional design with contemporary accents, Margaux faucets and accessories are an ideal complement to any modern bathroom. This bath and shower trim embodies Margaux's minimalist style with its fluid lines and sleek lever handle. Pair this trim with a Rite-Temp® pressure-balancing valve with push-button diverter, which maintains your desired water temperature during pressure fluctuations.


FEATURES

  • Includes valve trim, bath spout, showerarm with flange, and showerhead.
  • Single lever handle controls both on/off activation and temperature setting
  • Includes non-diverter bath spout with 1/2" NPT connection.
  • Coordinates with Margaux faucets and accessories to complete your bathroom.
  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.
  • Showerhead features MasterClean™ sprayface for easy cleaning.

Note: This product cannot be shipped to CO.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Trim set requires valve to complete installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T16233-4
  • Product familyShowers
  • Product groupMargaux®
  • TypeObject (single object)
  • Date of publishing2019-08-28
  • Edition number1
  • Height (inches)7.19
  • Width (inches)6.5
  • Depth (inches)10.31
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit