Publish your products
K-T22031-4 Tempered® volume control valve trim
Kohler

K-T22031-4 Tempered® volume control valve trim

The design of the Tempered bathroom faucet collection balances strong, squared edges and steep angles with flowing minimalist lines. The result is a versatile style that is at home in any decor. Pair this shower trim with a MasterShower® volume control valve for precise water flow.

Features

  • Includes face plate with lever handle.
  • Single Lever handle provides on/off activation and volume control.
  • Coordinates with Tempered™ faucets and accessories to complete your bathroom.
  • Suppiled with ADA compliant metal lever handle.

Material

  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.
  • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T22031-4
  • Product familyAccessories
  • Product groupTempered™
  • TypeObject (single object)
  • Date of publishing2019-08-30
  • Edition number1
  • Height (inches)4
  • Width (inches)4
  • Depth (inches)4.18
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • Uniclass 2015 CodePr_40_20_76
  • Uniclass 2015 DescriptionSanitary accessories
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 25 00
  • OmniClass TitleToilet and Bath Specialties

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit