Publish your products
K-T5324-4 Refinia® Bath faucet trim with high-arch diverter spout and lever handles, valve not included
Kohler

K-T5324-4 Refinia® Bath faucet trim with high-arch diverter spout and lever handles, valve not included

With soft lines inspired by nature, the Refinia faucet mimics the gentle, optimist uncurling of a sprouting plant. Elegant, yet understated, the Refinia lets homeowners celebrate the beauty and fluidity of organic forms - while also showing their appreciation for smart functionality.

FEATURES

  • High-arch diverter spout with slip-fit connection and diverter knob.
  • Stationary spout.

Material

  • Metal construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Bath- or deck-mount.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T5324-4
  • Product familyFaucets
  • Product groupRefinia®
  • TypeObject (single object)
  • Date of publishing2019-12-01
  • Edition number1
  • Height (inches)9.68
  • Width (inches)8
  • Depth (inches)8.37
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 DescriptionTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit