Publish your products
Components® MasterShower® transfer valve trim with Industrial handle
Kohler

Components® MasterShower® transfer valve trim with Industrial handle

Modern form meets modern function: the KOHLER Components collection is defined by controlled forms and stark precision in every line and angle. With Components, you design your custom bath by selecting your handle style and finish. This shower trim features an Industrial handle modeled after machine valves and factory pipe design. Pair this trim with a MasterShower® 2- or 3-way transfer or diverter valve to create a personalized shower experience.

Features

  • Single Industrial handle controls flow to outlets
  • Includes faceplate with ADA-compliant metal Industrial handle
  • Coordinates with Components faucets, accessories, and showering components to complete your bathroom

Material

  • Premium material construction with metal handle ensures reliability and durability
  • KOHLER® finishes resist corrosion and tarnishing

Installation

  • Wall-mount
  • Patented K-joint installation technology ensures consistent trim appearance, regardless of variability in valve rough-in
  • Trim only; requires K-728-K or K-737-K diverter valve (sold seperately)

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-T78026-9
  • Product familyHandles
  • Product groupComponents™
  • TypeObject (single object)
  • Date of publishing2023-12-26
  • Edition number1
  • Height (inches)3.94
  • Width (inches)3.94
  • Depth (inches)4.44
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • ETIM CodeEG017640
  • ETIM NameSanitary showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit