Publish your products
K-T97344-4 Stillness® floor-mount bath filler trim with handshower
Kohler

K-T97344-4 Stillness® floor-mount bath filler trim with handshower

4.5 out of 5 stars4.5(8 reviews)

Designed for freestanding baths, the Stillness bath filler trim brings a subtle, minimalist look to modern bathrooms. This filler features a tall arching spout for a clean, striking style. A lever handle provides easy control over water temperature, and an attached handshower offers added convenience for bathing.

FEATURES

  • Single-lever handle allows for both on/off activation and temperature setting
  • Includes Shift handshower and 60" hose.
  • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance.
  • 8 gpm maximum flow rate at 45 psi
  • 8-1/2" spout reach
  • 33-3/4" max. spout height
  • Coordinates with Stillness faucets, accessories, and showering components to complete your bathroom.

Material

  • Premium Metal Construction.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Floor-mount
  • Compatability with tub varies by application

Get in contact with Kohler

Specification
  • Product Dimensions

    Length 8-1/2", Height 39-3/8"Width 7-15/16"

Technical specification
  • Unique ref.kohler-K-T97344-4
  • Product familyBathtub Faucets Fillers
  • Product groupStillness®
  • TypeObject (single object)
  • Date of publishing2019-05-06
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit