Publish your products
K-TS11078-4 Archer® Rite-Temp(R) shower valve trim with lever handle and 2.5 gpm showerhead
Kohler

K-TS11078-4 Archer® Rite-Temp(R) shower valve trim with lever handle and 2.5 gpm showerhead

The timeless, universal style of the Archer collection blends subtle design elements found in Craftsman furniture with the intricate facets of jewelry. This Archer shower trim includes a showerhead and a faceplate with metal lever handle for precise water control. Pair this trim with a Rite-Temp pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.

FEATURES

  • Includes face plate with handle, shower arm with flange and showerhead.
  • Single lever handle controls both on/off activation and temperature setting.
  • Coordinates with Archer faucets and accessories to complete your bathroom.
  • Includes single function 2.5 gpm (9.5 l/min) showerhead.
  • Showerhead features MasterClean™ sprayface for easy cleaning.
  • Pressure-balancing diaphragm technology maintains outlet temperature within +/-3 degrees Fahrenheit during water pressure fluctuations.
  • Note: This product cannot be shipped to California and Colorado.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing.

Installation

  • Trim set requires valve to complete installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS11078-4
  • Product familyShowers
  • Product groupArcher®
  • TypeObject (single object)
  • Date of publishing2020-05-07
  • Edition number1
  • Height (inches)6.5
  • Width (inches)6.5
  • Depth (inches)6.5
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit