Publish your products
K-TS6908-2A Triton® Rite-Temp(R) bath and shower valve trim with standard handle, NPT spout and 2.5 gpm showerhead
Kohler

K-TS6908-2A Triton® Rite-Temp(R) bath and shower valve trim with standard handle, NPT spout and 2.5 gpm showerhead

With a practical design and solid brass construction, Triton faucets combine reliable performance and style at a competitive price. This Triton bath and shower trim features vandal-resistant index buttons, a showerhead, spout, and standard handle. Pair this trim with a Rite-Temp pressure-balancing valve, which maintains your desired water temperature during pressure fluctuations.


FEATURES

  • Includes face plate with handle, bath spout, shower arm with flange and showerhead.
  • Single handle controls both on/off activation and temperature setting.
  • Supplied with metal handle.
  • Includes diverter bath spout with 1/2" NPT connection.
  • Includes single function 2.5 gpm (9.5 l/min) showerhead.
  • Complements the Triton faucet collection.

Note: This product cannot be shipped to CA and CO.

Material

  • Premium material construction with metal handle ensures reliability and durability.
  • KOHLER finishes resist corrosion and tarnishing, exceeding industry durability standards.

Installation

  • Trim set requires valve to complete installation.

Get in contact with Kohler

Technical specification
  • Unique ref.Kohler-K-TS6908-2A
  • Product familyShowers
  • Product groupTriton®
  • TypeObject (single object)
  • Date of publishing2019-08-25
  • Edition number1
  • Height (inches)6.44
  • Width (inches)6.44
  • Depth (inches)7.13
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Showers
  • Uniclass 2015 CodePr_40_20_87_75
  • Uniclass 2015 DescriptionShower fittings package
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit