We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Automatic Transfer Switches Bypass/Isolation / KG Series

Unique ref.: kps-013
Brand: Kohler Power Systems
Product family: Electric Power Protection Devices
Product group: Transfer Switches
Date of publishing: 2014-12-17
Edition number: 1
Type: Object (single object)
Download (10)

Model Number - KGS, KGP
Transfer Switch Standard Features

  • UL 1008 listed at 480 VAC, file # E108981
  • CSA certification available
  • IBC seismic certification available (NEMA 1 enclosures only)
  • Bypass/isolation switches for uninterrupted power to the load during switch maintenance and testing
  • Standard-transition or programmed-transition modes of operation
  • Ratings of bypass switch and automatic transfer switch identical
  • Available in 2, 3, or 4 pole configurations
  • Electrically operated, mechanically held mechanism
  • Double-throw, interlocked operation with mechanical and electrical interlocks
  • Drawout mechanism to facilitate maintenance
  • Quick-make, quick-break bypass switch operation for load transfer between live sources
  • Silver tungsten alloy contacts
  • Silver-plated, copper bus interconnection for the automatic transfer switch and bypass switch
  • Suitable for emergency and standby applications on all classes of load, 100% tungsten rated through 400 amps
  • NEMA type 1 enclosure
  • Exceeds UL 1008 requirements for temperature rise after overload and endurance tests in unventilated enclosure
  • Main shaft auxiliary position-indicating contacts rated 15A@ 240 VAC
  • Engine start contacts rated 10 A @ 32 VDC
  • Solid or switched neutral
  • Standard one-year limited warranty.  Extended limited warranties are available.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electrical - Switchgear
This product is available in:
Middle East
  • Saudi Arabia
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

All BIM objects are real products from real manufacturers confirmed and approved