Publish your products
KOKUYO Office Workstation ARCH Conference Table
KOKUYO Office Workstation ARCH Conference Table
KOKUYO Office Workstation ARCH Conference Table
KOKUYO Office Workstation ARCH Conference Table
KOKUYO Office Workstation ARCH Conference Table
KOKUYO Office Workstation ARCH Conference Table
KOKUYO Office Workstation ARCH Conference Table

    KOKUYO Office Workstation ARCH Conference Table

    The ARCH series has a wide range of styles and accessories. When paired with table tops, legs and screens, the ARCH series can create a variety of office environment styles through different colors and coordination schemes, making the whole space richer and more vivid.
    Technical specification
    • Unique ref.KOKUYO_Office-Workstation_ARCH-Conference_Table
    • Product familyOffice
    • Product groupWorkstation
    • TypeObject (single object)
    • Date of publishing2022-09-08
    • Edition number1
    • Height (mm)750
    • Width (mm)3200
    • Depth (mm)1600
    Related
    • Material mainSteel
    • Material secondaryLaminate
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Asia
    Japan
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit