Publish your products
KOKUYO Office Task & Meeting Chair Entry
KOKUYO Office Task & Meeting Chair Entry
KOKUYO Office Task & Meeting Chair Entry
KOKUYO Office Task & Meeting Chair Entry
KOKUYO Office Task & Meeting Chair Entry
KOKUYO Office Task & Meeting Chair Entry
KOKUYO Office Task & Meeting Chair Entry
KOKUYO Office Task & Meeting Chair Entry

    KOKUYO Office Task & Meeting Chair Entry

    4.8 out of 5 stars4.8(6 reviews)

    Statement of Intent

    Our goal is the designed a chair that is meant for everyday use. Is the everyday chair that fulfill the least minimum requirements without Sacrificing the style and the comfort for the everyday use.

    Specification
    • KOKUYO I Entry

      ENTRY’s design may be simple, but it offers beyond simplicity.

      It is designed for the sake of every day’s use that couple with slick

      looking back frame, highly define lumbar

    Technical specification
    • Unique ref.KOKUYO_Office_Task-Meeting-Chair_Entry
    • Product familyOffice
    • Product groupTask & Meeting Chair
    • TypeObject (single object)
    • Date of publishing2022-08-02
    • Edition number1
    • Height (mm)1025
    • Width (mm)635
    • Depth (mm)570
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Asia
    Japan
    Thailand
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit