Publish your products
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII
KOKUYO Office Workstation HARMONII

    KOKUYO Office Workstation HARMONII

    Technical specification
    • Unique ref.KOKUYO_Office_Workstation_HARMONII
    • TypeObject (single object)
    • Date of publishing2022-10-14
    • Edition number1
    • Height (mm)1070
    • Width (mm)4800
    • Depth (mm)650
    Related
    • Material mainMDF
    • Material secondarySteel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Office Desks & Tables
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Asia
    Japan
    Thailand
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit