Publish your products
Carousel with Seats NRO120
KOMPAN

Carousel with Seats NRO120

The Carousel with Seats is an attractive playground classic for children and adults alike. With its two seats and spinning option it invites social play and excitement, a winning combination for children. The spinning starts by pushing or pulling the carousel into motion from the outside. The circular shape makes room for users both seated and standing, and for jumping on and off. Spinning on the carousel trains the vestibular system and the whole sense of balance. This is fundamental for the child's ability to navigate the world securely. It's fundamental for walking, running and being able to sit still and concentrate. When the sense of balance is under-developed, children must focus only on keeping equilibrium, whether seated or standing. So the thrill of spinning is not only fun but also serves a true purpose.
Technical specification
  • Unique ref.carousel-with-seats-nro120
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)32
  • Width (inches)61
  • Depth (inches)61
Related
  • Material mainSteel, Sherardized
  • Material secondaryWood
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit