Publish your products
Cliff Rider Extreme Playground Equipment PCE211731
KOMPAN

Cliff Rider Extreme Playground Equipment PCE211731

The wildly thrilling Cliff Rider Extreme hugely attract school age children with its repeated loops of action. Under the platform, swaying play shells invite a break. The intensely thrilling ride high up in the air, on a small footrest, is for the courageous. And those who aren’t at the first go, get there with a little help from their friends. Till then, there is ample climbing and gliding on the climbing walls, climbing cleats on poles and the fireman’s pole. The Cliff Rider trains muscle force, tension, timing and sequencing of movements. Judging your body’s movements, object control as well as timing is quite a complex tax, but a necessary life skill that make it possible to navigate the body securely and confidently through environments, e.g. street traffic. Furthermore, the self-confidence that children gain from overcoming their initial hesitations to travel on the Cliff Rider, is the more reason that they should.
Technical specification
  • Unique ref.cliff-rider-extreme-playground-equipment-pce211731
  • Product familyClassic Freestanding Play Equipment
  • Product groupElements
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)225
  • Width (inches)322
  • Depth (inches)307
Related
  • Material mainPolyethylene
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit