Publish your products
Climbing Net NRO813
KOMPAN

Climbing Net NRO813

The Climbing Net is a versatile climber that children will want to try again and again. The inclined spider net and ropes with climbing cleats offer fun and challenging ways to climb upwards and down again. The Spider Net has partly inclined horizontal rungs, which adds an extra challenge to the foot support when climbing. This trains proprioception, spatial awareness and cross-coordination. All of these motor skills are fundamental for judging distances and managing the surroundings confidently, avoiding accidents. The Climbing Ropes offer a different kind of climbing, clinging on to ropes while going upwards. The varied climbing trains the arm, leg and core muscles intensely. The spacious Climbing Net can hold many children, climbing together or taking a break, developing important social-emotional skills. Climbing is a skill that trains so many other essential life skills, that is why climbing nets is a great addition to a playground.
Technical specification
  • Unique ref.climbing-net-nro813
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)102
  • Width (inches)106
  • Depth (inches)98
Related
  • Material mainWood
  • Material secondaryRope
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States