Publish your products
Daisy Table with Seats M128
KOMPAN

Daisy Table with Seats M128

WOW it's play for toddlers. The youngest get thrilled by the social and physical potential of the Crazy Daisy: 1, 2, 3 or 4 children can seesaw, play and cooperate. This makes this a highly versatile play unit, taking up little place and appealing to toddlers again and again. Apart from being great play, the Crazy Daisy support fundamental areas of child development and learning through play: Important motor skills such as balance and proprioception get trained when children rock, pushing their feet and pulling their arms. These are fundamental to life skills such as for instance managing traffic securely. While rocking together, toddlers additionally train important social-emotional skills such as cooperation. The logic of movement sequence trains the child's thinking skills. The Crazy Daisy is true playful learning.
Technical specification
  • Unique ref.daisy-table-with-seats-m128
  • Product familyClassic Freestanding Play Equipment
  • Product groupMoments
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)24
  • Width (inches)39
  • Depth (inches)39
Related
  • Material mainPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States