Publish your products
Double Swing Combination NRO912
KOMPAN

Double Swing Combination NRO912

Of all the play activities, swinging is a favorite: children love it, as it can be done individually and together. This Double Swing Combination swing set combines that joy and adds the possibility of different body positions and group sizes with two single swing seats and one nest swing seat. This is a great place to play, for all ages, for hours and even days. Swinging, apart from being great fun, trains the children's ABCs: agility, balance and coordination, as well as their spatial awareness. These motor skills are crucial to being able to judge distances and navigate spaces safely. Swings allow for standing sitting, lying – and not least, jumping off. Apart from the motor skills training, this trains the arm, leg and core muscles. The jumping off strengthens bone density – the majority of which is built up during the first years of life.
Technical specification
  • Unique ref.double-swing-combination-nro912
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)112
  • Width (inches)312
  • Depth (inches)82
Related
  • Material mainWood
  • Material secondarySteel, Sherardized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States