Publish your products
Theater & Music Cottage NRO606
KOMPAN

Theater & Music Cottage NRO606

The Robinia Theatre & Music Cottage immensely attracts toddlers, preschoolers and adults for hours of varied, creative play. With its richness in detail, the play unit invites dramatic and explorative play as well as solid social interaction and cooperation. The xylophone and drum panels support creative play immensely and invite groups of players due to their positioning from the house. The clock, bell, flaps, shelf and mirror is dense with cause-and-effect learning and creative play. These stimulate logical thinking and spur dramatic play, which is great for language development. The desk of the house invites social play. The surrounds are used repeatedly for rough-and-tumble, climb over, through and round play. Apart from stimulating muscles this trains important motor skills such as the cross-body coordination, which is fundamental for later reading skills.
Technical specification
  • Unique ref.theater-music-cottage-nro606
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-05
  • Edition number1
  • Height (inches)101
  • Width (inches)96
  • Depth (inches)118
Related
  • Material mainWood
  • Material secondaryPolyethylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States