Publish your products
Wobble Bridge NRO810
KOMPAN

Wobble Bridge NRO810

The Wobble Bridge invites children to try out their balancing skills. The horizontal logs are responsive to every movement, training important physical skills such as using balance and muscles in feet, legs, core and arms to adjust equilibrium. For less trained bridge-walkers, the side beams add support. Walking the Wobble bridge is also a highly social experience. Children can feel the movements of all the other children on the bridge from the horizontal and vertical carrier chains. This feature adds to the physical challenge of keeping the balance when going over the bridge together. It additionally encourages children to cooperate and negotiate with each other as well as take turns. These are important social-emotional life skills when out making friends.
Technical specification
  • Unique ref.wobble-bridge-nro810
  • Product familyClassic Freestanding Play Equipment
  • Product groupRobinia
  • TypeObject (single object)
  • Date of publishing2026-03-04
  • Edition number1
  • Height (inches)56
  • Width (inches)49
  • Depth (inches)150
Related
  • Material mainWood
  • Material secondaryRope
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLandscaping - Outdoor Furniture
  • Uniclass 2015 CodeSL_40_05_61
  • Uniclass 2015 DescriptionOutdoor playgrounds
  • CSI MasterFormat 2014 Code11 68 00
  • CSI MasterFormat 2014 TitlePlay Field Equipment and Structures
  • OmniClass Number23-21 29 19
  • OmniClass TitleRecreational Equipment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States