Publish your products
Aluette Twister sliding gate
Aluette Twister sliding gate
Aluette Twister sliding gate
Aluette Twister sliding gate
Aluette Twister sliding gate
Aluette Twister sliding gate
Aluette Twister sliding gate
Aluette Twister sliding gate
    KOPAL

    Aluette Twister sliding gate

    4.2 out of 5 stars4.2(14 reviews)

    An elegant door with an original twist

    When designing Aluette Twister, we paid particular attention to the purity of the lines. We wanted a product that was simple and elegant, right down to the smallest detail. Less is more. The motor and control box are beautifully integrated into the bottom rail. What's more, you can customise the infill to suit your tastes. Would you like a matching hinged gate? Whether it's placed right next to your sliding door or completely separate from it, it's possible.

    The Aluette Twister door is made up of three modules of equal size that you can customise to suit your taste. Horizontal or vertical slats, with or without space between the slats. The result? A unique door that perfectly matches your personality and home.

    Like all the other Aluette variants, the Aluette Twister is made entirely of aluminium, so it's corrosion-resistant.

    A must-have!

    Specification
    • Technical specifications

      FRAME

      • Extruded aluminium profiles
      • Bottom rail: 210/128 mm / Top rail: 108/55 mm / Thickness of 3 to 4 mm
      • Bars or slats welded horizontally or vertically (as required)

      POSTS

      • Guide and stop post in extruded aluminium
      • Post dimensions: 120/130/3 mm + aluminium cap
      • Base plate: 250/350/12 mm, off-centre

      ASSEMBLY

      Assembled in a single operation, using prefabricated foundations (optional extra)

      FINISH

      Baked-on powder coating in standard colour, ± 80 μ

      AUTOMATION


      • Power supply: 240 V AC/5 A with conversion to 24 V DC via built-in transformer
      • 24 V DC / 5 Nm motor with worm gear and friction wheel (Ø 84 mm)
      • Soft start and soft stop
      • Force limitation: in accordance with EN 13241-1
      • Adjustable automatic closing
      • Standard remote control, 1 unit, for open/close function 868 Mhz
      • 1 photocell at 50 cm height
      • Antenna on door for signal reception
      • Connection for pedestrian access on control panel
      • Closing by 24 V DC electromagnet (170 kg pulling power), emergency opening possible by removing power supply

      NORM

      European standard 13241-1, CE marking

      WARRANTY

      Two years or 8.000 movements under certain conditions (info: info@kopal.be)

      DIMENSIONS

      Height

      1.00

      1.20

      1.50

      1.80

      2.00

      Opening/total width (m)

      3.00 / 4.28

      3.50 / 5.04

      4.00 / 5.63

      5.00 / 6.98

    Technical specification
    • Unique ref.KOP020006
    • Product familySliding gates
    • Product groupAluette Twister sliding gate
    • TypeObject (single object)
    • Date of publishing2019-03-01
    • Edition number1
    Related
    • Material mainAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryLandscaping - Gates

    Region availability

    Europe
    Belgium
    Denmark
    France
    Germany
    Latvia
    Netherlands
    United Kingdom