Publish your products
Gaius Original Storage Cabinet

Gaius Original Storage Cabinet

Moisture resistant melamine cabinet is a part of Gaius bath solution. Edge trim of laminate doors are made of beech and also frame edges have beech strips to facilitate visualization. Cabinet handrail forms complete railing with basin handrail. Railings are also available with elastomeric coating. Cabinet is designed for storage of the main products required in the bathroom: in the bottom pull-out laundry basket supported on easy to use rails, in the middle is box for small items and on the top is spacious storage cabinet with adjustable shelves. At the lowest level is the place for wall sockets. Upper shelves have space to keep toilet rolls, towels or diapers. There are hooks for towels on the outside of the cabinet and the inside of the door.
Technical specification
  • Unique ref.6300
  • Product familyGaius Original
  • Product groupCabinet
  • TypeObject (single object)
  • Date of publishing2013-06-03
  • Edition number1
  • Height (mm)2000
  • Width (mm)400
  • Depth (mm)500
Related
  • Material mainLaminate
  • Material secondaryBeech
  • Designed inFinland
  • Manufactured inFinland
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit