Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kvanum/products/6ab164c0-4c41-4b94-953a-389c99a4ecb1
Home
Categories
Kitchen
Kitchen Cabinets
GLF11- Base unit for induction hobs with integrated extractor,two tall drawers, GLF11-
Unavailable in United States
Kvänum
Follow
GLF11- Base unit for induction hobs with integrated extractor,two tall drawers, GLF11-
Handle free kitchen cabinet for induction hobs with integrated extractor, two tall drawers
Download
Specification
Specification
Inside drawers made of solid oak Available in 800, 900 mm width and in 580 mm depth
Technical specification
Technical specification
Unique ref.
base-unit-GLF11
Product family
H10-Art
Product group
Base unit
Type
Object (single object)
Date of publishing
2025-05-12
Edition number
1
Links
Links
Product url
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Installation instructions
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Instruction video
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Product certification
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Technical description
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Related
Related
Material main
Wood
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_60_65_94_45
Uniclass 2015 Description
Kitchen canopies
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 15 33 11
OmniClass Title
Residential Kitchen Specialty Casework
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Kvänum
Lindö Art Module handleless kitchen with handle strip
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download
Pacific Stainless Products Inc
Cabinet Series A
Download