Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
kvanum/products/dd9edd05-a7fe-48c9-a504-9fd54fdf59e6
Home
Categories
Kitchen
Kitchen Cabinets
Tall unit with four tall inside drawers and two shelves, LRL-
Unavailable in United States
Kvänum
Follow
Tall unit with four tall inside drawers and two shelves, LRL-
Kitchen cabinet with four tall inside drawers and two shelves
Download
Specification
Specification
Inside drawer made of solid oak Available in 300, 400, 450, 500, 600, 700, 800, 900 mm width and 400, 500, 580 mm depth
Technical specification
Technical specification
Unique ref.
tall-unit-LRL
Product family
H10-Art
Product group
Tall unit
Type
Object (single object)
Date of publishing
2025-04-30
Edition number
1
Links
Links
Product url
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Installation instructions
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Instruction video
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Product certification
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Technical description
https://www.kvanum.com/se/kok/contemporary/frama-modules-ginger/
Related
Related
Material main
Wood
Designed in
Sweden
Manufactured in
Sweden
Classification
Classification
BIMobject Category
Kitchen - Kitchen Cabinets
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_60_65_94_45
Uniclass 2015 Description
Kitchen canopies
CSI MasterFormat 2014 Code
12 35 30.13
CSI MasterFormat 2014 Title
Kitchen Casework
OmniClass Number
23-21 19 15 33 11
OmniClass Title
Residential Kitchen Specialty Casework
Region availability
Europe
Denmark
Finland
Norway
Sweden
Similar products
Kvänum
Lindö Art Kitchen with island
Download
Kvänum
Lindö Art Module handleless kitchen with handle strip
Download
Trex Outdoor Kitchens
Bartender Station Cabinets
4.1
(
23
)
Download
Noblessa
Noblessa L-shape Touch
Download
Pacific Stainless Products Inc
Cabinet Series A
Download
Oscartek
Under Counter Window
3.1
(
8
)
Download