Publish your products
Tall unit for integrated micro and oven, shelf, LUM1-60
Kvänum

Tall unit for integrated micro and oven, shelf, LUM1-60

Kitchen cabinet for integrated micro and oven, shelf
Specification
  • Available in 600 mm width and 580 mm depth
Technical specification
  • Unique ref.tall-unit-LUM1-60-58
  • Product familyH10-Art
  • Product groupTall unit
  • TypeObject (single object)
  • Date of publishing2025-04-30
  • Edition number1
  • Height (mm)1990
  • Width (mm)600
  • Depth (mm)580
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryKitchen - Kitchen Cabinets
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_60_65_94_45
  • Uniclass 2015 DescriptionKitchen canopies
  • CSI MasterFormat 2014 Code12 35 30.13
  • CSI MasterFormat 2014 TitleKitchen Casework
  • OmniClass Number23-21 19 15 33 11
  • OmniClass TitleResidential Kitchen Specialty Casework

Region availability

Europe
Denmark
Finland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit