Publish your products
CAMPUS Urinal divider CMPX560
CAMPUS Urinal divider CMPX560

    CAMPUS Urinal divider CMPX560

    Urinal divider for wall mounting, stainless steel, surface satin finished, material thickness 1.5 mm, 32 mm pipe diameter, with two stainless steel covers for hidden mounting, includes screws and dowels. Dimensions 60 × 760 × 397 mm (W x H x D)
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      397.00 mm
      Overall height      760.00 mm
      Overall width      81.00 mm
      Type of mounting      Wall mounting

    Technical specification
    • Unique ref.2000056972
    • Product familyUrinals / WC
    • Product groupUrinal dividers
    • TypeObject (single object)
    • Date of publishing2019-07-25
    • Edition number1
    • Height (mm)760
    • Width (mm)81
    • Depth (mm)397
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)4.9
    Classification
    • BIMobject CategorySanitary - Screens & Dividers
    • Uniclass 2015 CodePr_40_20_93_74
    • Uniclass 2015 DescriptionUrinal dividers

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit