Publish your products
Wastepaper basket CHRX607
Wastepaper basket CHRX607

    Wastepaper basket CHRX607

    Waste bin free standing or for wall mounting, stainless steel, surface satin finished, wire thickness 2 mm, square perforated facia pattern, inclusive stainless steel screws and dowels. Dimensions 440 x 628 x 315 mm (W x H x D)
    Specification
    • Bag holder      No
      Filling volume      61.00 liter
      Lid      No
      Lock      No lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      315.00 mm
      Overall height      628.00 mm
      Overall width      440.00 mm
      Type of mounting      Wall mounting
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000057137
    • Product familyAccessories
    • Product groupWaste bins
    • TypeObject (single object)
    • Date of publishing2021-06-04
    • Edition number1
    • Height (mm)628
    • Width (mm)440
    • Depth (mm)315
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)2.95
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit