Publish your products
ANIMA Multiple washbasin, 3 washbasins CM2100
ANIMA Multiple washbasin, 3 washbasins CM2100

    ANIMA Multiple washbasin, 3 washbasins CM2100

    Wash basin, stainless steel, surface satin finished, material thickness 1.0 mm, with tap ledge 95 mm, without tap hole, waste G 1 1/2 B, inclusive screws and dowels. Width 2100 mm, with 3 basins, each 600 x 340 x 130 mm
    Specification
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      514.00 mm
      Overall height      170.00 mm
      Overall width      2,100.00 mm
      Type of mounting      Wall mounting
      Bowl height      130.00 mm
      Bowl depth      340.00 mm
      Bowl width      600.00 mm
      Overflow      No
      Number of tap holes      0.00000
      Tap ledge      Yes
      Waste size      DN 40
      Type of basin      Vanity basin
      Bowl finish      Satin finish
      Type of waste kit      Flat perforated waste
      Siphon diameter      DN40
      Spillway      No
      Distance between bowls      700.00 mm

    Technical specification
    • Unique ref.2000100037
    • Product familyWash basins
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-03-25
    • Edition number1
    • Height (mm)170
    • Width (mm)2100
    • Depth (mm)514
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)17.1
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit