Publish your products
RONDO round sink BR300OU
RONDO round sink BR300OU

    RONDO round sink BR300OU

    3.6 out of 5 stars3.6(5 reviews)
    Round inset basin, can be mounted from top or underneath, stainless steel, surface high polished, material thickness 1 mm, bowl diameter 300 mm, without overflow, inclusive 5/4" flat perforated waste, stainless steel lugs for underneath mounting are included. Dimensions 340 x 187 mm (W x H) Bowl Dimensions 300 x 180 mm (W x H)
    Specification
    • Material code 1.4301 Chrome Nickel steel V2A
      Overall depth 340.00 mm
      Overall height 187.00 mm
      Overall width 340.00 mm
      Type of mounting Inset mounting
      Bowl height 185.00 mm
      Bowl width 300.00 mm
      Bowl depth 300.00 mm
      Overflow No
      Number of tap holes 0.00000
      Tap ledge No
      Waste size DN 32
      Bowl finish High polished
      Type of waste kit Flat perforated waste

    Technical specification
    • Unique ref.2000100793
    • Product familyWash basins
    • Product groupWash basins
    • TypeObject (single object)
    • Date of publishing2021-01-07
    • Edition number1
    • Height (mm)187
    • Width (mm)340
    • Depth (mm)340
    Related
    • Material mainStainless steel
    • Designed inAustria
    • Manufactured inAustria
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategorySanitary - Wash basins
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit