Publish your products
SIRIUS Boot-cleaning-unit SIRB715
SIRIUS Boot-cleaning-unit SIRB715

    SIRIUS Boot-cleaning-unit SIRB715

    Boot cleaning unit made of resin-bonded mineral material with smooth, pore-free surface, anthracite color. With height-adjustable feet, galvanized folding grid, manual brush with lever valve, grab handle, sole-cleaning brushes, spray arrays and DN 15 foot valve. With DN 100 waste outlet unit and sludge bucket. Dimensions 600 x 425-450 x 900 mm (W x H x D)
    Specification
    • bowl finish high polished
      brushes hand and sole brushes
      number of brushes 1
      drainer or storage no
      grid hinged
      inlet size G 1/2 B
      material mineral material
      material code Miranit
      number of waste holes 1
      outlet size DN 100
      overall depth 900 mm
      overall height 1340 mm
      overall width 600 mm
      overflow no
      rear upstand no
      wash riffle no
      spillway no
      splash back no
      sump yes
      sump basket included
      surface finish coated
      tailor made no
      tap ledge no
      type of mounting inset floor mounting
      type of utility sink cleaner sink
      number of wash places 1
      waste hole position centre
    Technical specification
    • Unique ref.2000101083
    • Product familySpecial cleaning units
    • Product groupShoe and boot cleaning units
    • TypeObject (single object)
    • Date of publishing2023-09-12
    • Edition number1
    • Height (mm)1340
    • Width (mm)600
    • Depth (mm)900
    Related
    • Material mainMineral
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)39.9
    Classification
    • BIMobject CategorySanitary - Other Sanitary
    • Uniclass 2015 CodePr_40_20_96_44
    • Uniclass 2015 DescriptionJanitorial sinks

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom