Publish your products
RODAN hygiene waste bin RODX612
RODAN hygiene waste bin RODX612

    RODAN hygiene waste bin RODX612

    Sanitary towel and disposal bin for wall mounting, stainless steel, surface satin finished, material thickness 0.8 mm, approx. 6 liter capacity, with integrated bag holder, self closing lid, with integrated storage for paper hygiene bags, can be combined with RODX191 hygiene bag dispenser for plastic bags, cylinder lock with Franke standard key, includes stainless steel screws and dowels. Dimensions 350 x 469 x 130 mm (W x H x D)
    Specification
    • Bag holder      Integrated
      Filling volume      6.00 liter
      Lid      Yes
      Lock      Key-lock
      Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      130.00 mm
      Overall height      469.00 mm
      Overall width      350.00 mm
      Type of mounting      Wall mounting
      Surface finish      Satin finished

    Technical specification
    • Unique ref.2000101358
    • Product familyAccessories
    • Product groupHygiene bins
    • TypeObject (single object)
    • Date of publishing2021-08-03
    • Edition number1
    • Height (mm)469
    • Width (mm)350
    • Depth (mm)130
    Related
    • Material mainStainless steel
    • Designed inUnited Arab Emirates
    • Manufactured inUnited Arab Emirates
    • Weight Net (Kg)4.58
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins

    Region availability

    Asia Europe Oceania North America Africa
    United Arab Emirates
    Austria
    Australia
    Canada
    South Africa
    Belgium
    United States
    Croatia
    Czech Republic
    Estonia
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Latvia
    Lithuania
    Luxembourg
    Netherlands
    Poland
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit